??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BOS 26K-PA-1LHA-SA1-S4-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 26K-PA-1LHA-SA1-S4-C
VERF
Availability
Available
BC
Order code
BOS008C
TC
Artikelbezeichnung
BOS 26K-PA-1LHA-SA1-S4-C
PX
Product view
42503_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.10200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 26K, Dimension = 17 x 50 x 50 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Light type = Laser red light, Range = 25...60 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE
CAE
EPlan
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호